IESNA:LM-63-2002
[TEST]P1295675
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3CD1MB_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3000K CCT AND, 90CRI , E3CD1MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]965
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
6834.9 6802 6672.2 6463.6 6219.2 5909.9 5555.4 5143 4673.2 4145.4
3609.9 2277 1229.8 656.9 367.4 210.1 125.3 76.4 44.3 26
16.8 11.5 8.4 5.3 3.1 1.5 1.5 1.5 1.5 1.5
1.5 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0 0
0 0 0
